Publique sus productos
Elekta, 2Voice call module with glass front frame
Urmet
Archivados

Elekta, 2Voice call module with glass front frame

Digital call module 2VOICE with glass frontal frame. It has a 4,3" colour display with alphanumeric keyboard, color camera with leds,name repertory, proximity detector and key reader. The call module can call every user in the system; it’s possible to assign a dedicated open door code for each user and manage a proxy key for evry use ras well. It’s possible to show maps with the indications to reach the apartments for each panel and for each user. Every step of the call can be associated with a voice and a visual indication for disable people. Black color
Especificaciones
  • 4.3" colour display Alphanumeric keybord Colour camera with leds Black colour
Especificaciones técnicas
  • Referencia1083_15
  • Familia de productoVideo Intercom
  • Grupo de productosVideo Entry Panel
  • TipoObjeto (objeto simple)
  • Día de publicación2021-04-21
  • Número de edición1
Clasificación
  • Categoría BIMobjectElectrónica - Comunicación
  • Código ETIMEC000349
  • Nombre ETIMFunctional module for door communication