Publique sus productos
UFH - UNDERFLOOR HEATING MANIFOLD - PAM
UFH - UNDERFLOOR HEATING MANIFOLD - PAM
    Valsir

    UFH - UNDERFLOOR HEATING MANIFOLD - PAM

    Traducido por Google,

    Colector modular premontado para calefacción radiante en PA-M.

    Especificaciones
    • Manifoldkit completely pre-mounted in PA-M composed of supply and return manifoldcreated by assembling single modules in PA-M equipped with special connectionsystem and G¾"x18 Euroconus connections.

      Themanifold is equipped with flow regulation on the supply and valves withthermostat option on return, supplied with fixing brackets.

      Visualflow regulators (0.5-5 l/min) on the supply with possibility of removal forcleaning without emptying the circuits and aperture blockage at desired flowvalue.

      Themanifold is equipped with 1"¼ tailpieces with thermometer and compact airvent and discharge groups.

    Especificaciones técnicas
    • ReferenciaUFH_Manifold_PAM
    • Familia de productoUnderfloor Heating System
    • Grupo de productosPAM
    • TipoObjeto (objeto simple)
    • Día de publicación2018-05-14
    • Número de edición1
    Información relacionada
    • Material principalPoliamida
    • Material secundarioMineral
    • Diseñado enItalia
    • Fabricado enItalia
    Clasificación
    • Categoría BIMobjectFontanería - Juntas
    • Clasificación IFC Racor de tubería
    • Nombre UNSPSCHeating equipment and parts and accessories
    • Código UNSPSC401018
    • Código Uniclass 2015Pr_65_54_95_92
    • Descripción Uniclass 2015Underfloor heating and cooling manifolds
    • CSI MasterFormat 2014 Code23 83 16
    • CSI MasterFormat 2014 TítuloRadiant-Heating Hydronic Piping
    • Número OmniClass23-39 21 13 21
    • Título OmniClass Manifolds
    • CSI UniFormat II CódigoD2010
    • CSI UniFormat II TítuloPlumbing Fixtures
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
    Productos similares