Julkaise tuotteesi
Circuit breaker enclosure A2ENCL200NR
ABB

Circuit breaker enclosure A2ENCL200NR

The new ABB enclosed circuit breakers come with expertise built in. They contain all of ABB’s high performance breaker technology, all housed in a convenient enclosure. That makes it easier to satisfy customer demands, from project specification right through to project delivery. The SACE Tmax XT and SACE FORMULA A2 enclosed circuit breakers are suitable for a wide range of applications and locations. They’re 100% UL certified and are available in configurations ranging from 15 to 1200A. And with ABB’s user-friendly empower software tool, ordering and configuration are simple. The new SACE Tmax XT and SACE FORMULA A2 enclosed circuit breakers. Expertise enclosed, for your convenience.
Tekniset tiedot
  • Yksilöity viiteCircuitbreakerenclosure-A2ENCL200NR
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-02-22
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
Luokitus
  • BIMobject-luokkaSähköosat - Sähköasennukset
  • IFC-luokitusSähköelementti
  • UNSPSC-nimiMolded case circuit breakers
  • UNSPSC-koodi39121616
  • Uniclass 2015 -koodiPr_75_51_17_75
  • Uniclass 2015 -kuvausSafety limit switches
  • OmniClass-numero23-35 29 17
  • OmniClass-nimikeMolded Case Circuit Breakers