Julkaise tuotteesi
Addison 4-Drawer Vanity with Shelves 1614mm
Addison 4-Drawer Vanity with Shelves 1614mm
Addison 4-Drawer Vanity with Shelves 1614mm
Addison 4-Drawer Vanity with Shelves 1614mm
Addison 4-Drawer Vanity with Shelves 1614mm
Addison 4-Drawer Vanity with Shelves 1614mm

    Addison 4-Drawer Vanity with Shelves 1614mm

    Distinguished by its smart drawer configuration with centrally positioned open shelves, our Addison 4-drawer is a double wall mounted bathroom vanity that’s perfect for shared bathrooms. It has integrated cut-outs for plumbing services and for easy installation. It is constructed from high density moisture resistant particle board for durability assurance and comes with the convenience of ultra-soft closing drawers.

    Our bathroom vanity option allows you to select specific vanity tops to easily align with your personal preference. For example, you can choose between a glacier white solid surface top or Carrara marble solid surface top.

    Tekniset tiedot
    • Vanity Considerations:


      1. Available in single or dual drawer cutout arrangements.

      2. All basins must be centred to the drawer front only, as the drawer carcass comes with a centre cut-out to allow for wastage pipes.
      3. Vanity tops do not include pre-cut holes. This is to be cut by the purchaser or their tradesperson at their discretion.
      4. 30-day returns or change of mind are not accepted on vanities as they are made to order.
      5. Vanity orders are excluded from free shipping. Delivery to rural areas may incur an additional shipping fee.
      6. All vanities must be collected within 30 days from the purchase date unless on backorder.

    Tekniset tiedot
    • Yksilöity viiteaddison-4-drawer-vanity-with-shelves-1614mm
    • TuoteperheVanities
    • TuoteryhmäAddison
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-02-12
    • Painoksen numero1
    • Korkeus (mm)512
    • Leveys (mm)1618
    • Syvyys (mm)450
    Liittyviä
    • Ensisijainen materiaaliMDF-levy
    • Suunniteltu:Australia
    • Valmistettu:Kiina
    • Nettopaino (kg)95
    Luokitus
    • BIMobject-luokkaSaniteetti - Kylpyhuoneen yhdistelmäyksiköt
    • IFC-luokitusKalustuselementti
    • Uniclass 2015 -koodiPr_40_30_78_05
    • Uniclass 2015 -kuvausBathroom furniture
    • OmniClass-numero23-21 19 15 33 13
    • OmniClass-nimikeResidential Bathroom Specialty Casework