Julkaise tuotteesi
Rappana Cabinetry Pull Extended 800mm
Rappana Cabinetry Pull Extended 800mm
Rappana Cabinetry Pull Extended 800mm
Rappana Cabinetry Pull Extended 800mm
Rappana Cabinetry Pull Extended 800mm
Rappana Cabinetry Pull Extended 800mm

    Rappana Cabinetry Pull Extended 800mm

    The Rappana Cabinetry pull is a unique handle that provides effortless openings for all cabinetry. Its slimline minimalistic style ensures effortless, unforced openings every time. Optimum longevity is accomplished by a discreet, hand-folded and welded design that utilises high-grade stainless steel and works in complete sync with ABI’s unique colour range.

    All of this is complemented by an industrial grade PVD electro colouring system which provides a harder, more corrosion resistant finish.

    Bringing together this optimum strength and longevity, we guarantee that the Rappana Cabinetry pull will help you gain a better handle of all your cabinets.

    Tekniset tiedot
    • Yksilöity viiterappana-cabinetry-pull-extended-800mm
    • TuoteperheHardware
    • TuoteryhmäRappana
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-05-14
    • Painoksen numero1
    • Korkeus (mm)18
    • Leveys (mm)800
    • Syvyys (mm)36
    Liittyviä
    • Ensisijainen materiaaliStainless steel 304
    • Suunniteltu:Australia
    • Valmistettu:Kiina
    • Nettopaino (kg)0.45
    Luokitus
    • BIMobject-luokkaOvet - Accessories
    • IFC-luokitusKalustuselementti
    • Uniclass 2015 -koodiPr_30_36_59_64
    • Uniclass 2015 -kuvausPull handles
    • OmniClass-numero23-21 19 17 13
    • OmniClass-nimikeCasework Component Hardware