Julkaise tuotteesi
Sola Outdoor Shower Set
Sola Outdoor Shower Set
Sola Outdoor Shower Set
Sola Outdoor Shower Set
Sola Outdoor Shower Set

    Sola Outdoor Shower Set

    4.4 / 5 tähteä4.4(8 arvostelua)

    Making the perfect addition to the outdoor area of your home, the Sola Outdoor Shower Set allows you to experience the convenience of showering outside after a dip in the pool or hot tub. It also comes with the convenience of an additional shower option for the easy cleaning of children and pets.

    The Sola Outdoor Shower Set includes a progressive diverter mixer allowing you to easily switch between rain head and hand held function by a simple rotation of the knob. The progressive cartridge technology allows ease of operation for the user with precise temperature control with a twist of the dial.

    Its pleasing aesthetics and superb functionality ensure the Sola Outdoor Shower Set is a valuable commodity for any home, while a 316 stainless steel construction solidifies its outdoor durability.

    Tekniset tiedot
    • Yksilöity viitesola-outdoor-shower-set
    • TuoteperheShowers
    • TuoteryhmäSola
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-03-19
    • Painoksen numero1
    • Korkeus (mm)2300
    • Leveys (mm)250
    • Syvyys (mm)550
    Liittyviä
    • Ensisijainen materiaaliStainless steel 316
    • Suunniteltu:Australia
    • Valmistettu:Kiina
    • Nettopaino (kg)19.1
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut
    • IFC-luokitusSaniteettiterminaali
    • Uniclass 2015 -koodiSL_35_80_80
    • Uniclass 2015 -kuvausShowers
    • OmniClass-numero23-31 17 19
    • OmniClass-nimikeShower Head Fixtures