Julkaise tuotteesi
Moon Lighting
Abstracta

Moon Lighting

A globe-shaped lamp of functional precision, innovative design and exceptional acoustics, Moon provides directed lighting quality of the highest order. Its shape and generous scale allow it to absorb both high- and low-frequency ambient noise effectively. “I’ve given a lot of thought to outer space and the Moon – to the kind of vacuum that exists there. A place with light, yet utterly silent,” remarks Bernstrand.

Tekniset tiedot
    • The luminaire is dimmable.
      DALI light control is available as standard.
      Hidden inside the globe is a LED driver.
    • Default setting is 2700 Kelvin (K), but this can be raised to 3000K or 4000K.
    • The luminaire’s micro-prism can also be easily replaced with a different one.
    • Ceiling mounting bracket included.
      Power cord length 4 m.

    Moon lighting

    Ø550 mm

Tekniset tiedot
  • Yksilöity viiteMoon-Lighting
  • TuoteperheAcoustic
  • TuoteryhmäMoon
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-07-06
  • Painoksen numero1
  • Leveys (mm)550
  • Syvyys (mm)550
Luokitus
  • BIMobject-luokkaValaistus - Riippuvalaisimet
  • IFC-luokitusKaluste
  • Uniclass 2015 -koodiSs_25_25_05
  • Uniclass 2015 -kuvausAcoustic panel systems
  • OmniClass-numero23-21 23 00
  • OmniClass-nimikeResidential Furniture and Equipment

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Oseania Afrikka