Julkaise tuotteesi
JL Industries | AED Cabinet LifeStart 1400 Series
JL Industries | AED Cabinet LifeStart 1400 Series
JL Industries | AED Cabinet LifeStart 1400 Series
JL Industries | AED Cabinet LifeStart 1400 Series
JL Industries | AED Cabinet LifeStart 1400 Series
JL Industries | AED Cabinet LifeStart 1400 Series

    JL Industries | AED Cabinet LifeStart 1400 Series

    4.2 / 5 tähteä4.2(17 arvostelua)

    The LifeStart™ AED Cabinet Series - Designed to accommodate most AED’s on the market today.
    Recessed & Semi-Recessed models meet ADA 4" projection requirements.  Select from steel, stainless steel or aluminum construction.

    AED sold separately.

    Tekniset tiedot
    • Trim Construction: 1-3/4” trim on face. 

      Material: #4 Stainless Steel, Clear Anodized Aluminum, CRS with White Powder-coat Finish 

      Door: Formed door with 1-1/4” trim, with a 5/8” door stop are attached by a continuous hinge and equipped with zinc-plated handle and roller catch.  View AED through a clear acrylic window with graphics.

      Trim Style & Depth:
      Recessed – 3/8” flat trim
      Semi-Recessed – 1-1/2” square edge or 3” rolled edge.  
      Surface-mount has a square edge.

      Door Styles: Select from fully glazed or solid door, and acrylic or tempered glazing. See product page for more information.

      Tub: Cold rolled steel with white powder-coat finish except for surface-mounted models.

      Alarm: 85 db Commander (audible) alarm standard (battery operated).  On/off key switch on exterior of cabinet.

      Fire-Rated FX2 Option Available: Yes

      The Sudden Cardiac Arrest Foundation provides a list of states that require AED’s.

    Tekniset tiedot
    • Yksilöity viiteActivar-AED-1400-Series
    • TuoteperheFire Protection
    • TuoteryhmäAED Cabinets
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-12-04
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLääketieteelliset - All
    • UNSPSC-nimiCabinets
    • UNSPSC-koodi30161801
    • Uniclass 2015 -koodiPr_80_77_28
    • Uniclass 2015 -kuvausEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 -koodi10 43 13
    • CSI MasterFormat 2014 -nimikeDefibrillator Cabinets