Julkaise tuotteesi
DW-5058-1 Recessed Access Door, Drywall Panel Door
Acudor

DW-5058-1 Recessed Access Door, Drywall Panel Door

Application

  • Designed to provide access in walls and ceilings, while maintaining an invisible, architecturally pleasing appearance

Product Features

  • Designed for installation in 1/2" drywall
  • Aluminum Extrusion Door & Frame
  • Powder Painted
  • Dust seal gasket
  • Concealed Touch latch
Tekniset tiedot
  • DW-5058-1 Access Door Specifications:

    Material: Aluminum extrusion with drywall fitted in door panel

    Door Frame: Aluminum extrusion 6063-T6 recessed to provide similar edge to drywall bead to allow for finishing of wall or ceiling surface. 

    Hinge: Wing hinge allows door panel to open to 90 degrees, and also allows for door panel to be removed from frame. Safety chain installed on door & frame for safety. 

    Standard Latch: Concealed Touch Latches 

    Optional Latches/Locks: Screwdriver operated cam latch, allen head cam latch, spanner head cam latch, cylinder lock & key. 

    Finish:Powder Painted White

Tekniset tiedot
  • Yksilöity viitedw-5058-1-recessed-access-door
  • TuoteperheAccess Doors
  • TuoteryhmäRecessed
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-07-03
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Ovet ja paneelit
  • IFC-luokitusObjekti
  • Uniclass 2015 -koodiTE_10_40_10
  • Uniclass 2015 -kuvausAccess doors and traps
  • CSI MasterFormat 2014 -koodi08 31 00
  • CSI MasterFormat 2014 -nimikeAccess Doors and Panels
  • OmniClass-numero23-17 11 27 13
  • OmniClass-nimikeAccess Doors