Julkaise tuotteesi
Advantage Deck Tiles

Advantage Deck Tiles

Inexpensive and easy-to-install. But those are not the only reasons why you want to buy them. Customers who remodel their old patio, balcony, or roof with Advantage Deck Tiles® do so because they want a genuinely beautiful outdoor living space that lasts. While settling for painting over their existing surface is always an option, they want something better, more natural.


Tekniset tiedot
  • Transform your patio, rooftop, or balcony with these premium teak deck tiles from Advantage Lumber—modular, hardwood deck tiles, crafted for easy installation and designed to deliver luxury exterior flooring with minimal maintenance. Made from naturally durable teak, these tiles offer outstanding weather-resistance, rot-resistance, and rich color variation in warm golden-brown tones. The interlocking tile system allows fast, tool-free placement over slabs or balconies, making them ideal for DIY outdoor living projects. With features like a fastener-free surface, excellent slip resistance, and minimal movement, these tiles combine aesthetic appeal with high-performance hardwood decking specifications. Built for commercial applications like rooftops and luxury dwellings, these teak deck tiles bring durable, maintenance-friendly, and visually striking exterior wood flooring to your project.

Tekniset tiedot
  • Yksilöity viitedeck-tiles
  • TuoteperheWood Decking
  • TuoteryhmäDeck Tiles
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-07-19
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPuu
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Terassit, laatat ja lattiat
  • IFC-luokitusFloor
  • Uniclass 2015 -koodiSs_30_20
  • Uniclass 2015 -kuvausFlooring and decking systems
  • CSI MasterFormat 2014 -koodi09 64 00
  • CSI MasterFormat 2014 -nimikeWood Flooring
  • OmniClass-numero23-15 17 13 11
  • OmniClass-nimikeWood Flooring

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat