Julkaise tuotteesi
Student locker MINI Z, 1 section 4 doors 1980x500x450mm
Student locker MINI Z, 1 section 4 doors 1980x500x450mm

    Student locker MINI Z, 1 section 4 doors 1980x500x450mm

    • More lockers in a small space
    • For 4 people
    • Good ventilation

    Single-module student locker with four compartments. Ventilation holes at the bottom, top and rear. Locking system sold separately

    Maximise the use of your premises with these space-efficient Z lockers. Each unit takes up minimal space and with four separate compartments in each module, four people can easily share a single locker. Lockers are ideal solutions for both school corridors and public facilities requiring hard-wearing fixtures. The student locker is made of powder-coated sheet steel. The powder coating gives the metal lockers a durable finish for high wear-resistance. The frame is 1 mm thick and the doors 3 mm thick and fitted with a full-length piano hinge each. The lockers are well-ventilated by means of perforations at the bottom and top and rear of the frame. Add door knobs for padlocks or cylinder locks with a master-key system.
    Tekniset tiedot
    • Height:1980mm

      Width:500mm

      Depth:450mm

      Door width(Lockers):500mm

      Number of sections:1

      Number of doors:2

      Frame material:Sheet metal

      Door material:Sheet metal

      Weight:50kg

    Tekniset tiedot
    • Yksilöity viiteStudent-locker-MINI-Z-1-section-4-doors-1980x500x450mm
    • TuoteperheClothing Locker
    • TuoteryhmäLockers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-09-21
    • Painoksen numero1
    • Korkeus (mm)1980
    • Leveys (mm)500
    • Syvyys (mm)450
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Nettopaino (kg)50
    Luokitus
    • BIMobject-luokkaKalusteet - Hyllyt & varasto
    • IFC-luokitusKaluste
    • Uniclass 2015 -koodiPr_40_30_78_48
    • Uniclass 2015 -kuvausLockers
    • CSI MasterFormat 2014 -koodi10 51 00
    • CSI MasterFormat 2014 -nimikeLockers
    • OmniClass-numero23-21 15 15
    • OmniClass-nimikeClothing Lockers
    • CSI UniFormat II -koodiE2010
    • CSI UniFormat II -nimikeFixed Furnishings