Julkaise tuotteesi
Student locker ROZ, 2 sections 2 doors 1890x800x550mm
Student locker ROZ, 2 sections 2 doors 1890x800x550mm
Student locker ROZ, 2 sections 2 doors 1890x800x550mm

    Student locker ROZ, 2 sections 2 doors 1890x800x550mm

    • Fully welded and reinforced
    • Clothes rail with double hook
    • 3 small shelves

    Student locker with two, full-length compartments. Each compartment is fitted with three small shelves and a clothes rail with a double coat hook. The frame, door frame and doors are reinforced. The locker is supplied without a lock

    The Roz student locker is made in our own factory. It is a spacious and durable locker that stands up to the tough demands of school environments. The frame is powder coated in warm white and is constructed from fully-welded sheet steel. The frame, door frame and doors are reinforced to withstand knocks. The perforations at the top and bottom of the frame provide excellent ventilation. The doors have a solid door stop to prevent them opening more than 90˚. Choose laminate doors reinforced with a sheet-metal edge or doors made entirely from durable sheet steel. Each compartment is fitted with three small shelves that are perfect for storing books, binders and small items. The clothes rail at the top of the locker has a double hook for hanging coats and jackets. The base of the locker has plenty of space to store a school bag. Provide secure storage for your students by fitting your Roz school lockers with cylinder locks or hasp locks for padlocks

    Tekniset tiedot
    • Height:1890mm

      Width:800mm

      Depth:550mm

      Door width(Lockers):400mm

      Number of sections:2

      Number of doors:2

      Frame material:Sheet metal

      Door material:Sheet metal

      Weight:98.2kg

    Tekniset tiedot
    • Yksilöity viiteStudent-locker-roz-2-sections-2-doors-1890x800x550mm
    • TuoteperheClothing Locker
    • TuoteryhmäLockers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-09-21
    • Painoksen numero1
    • Korkeus (mm)1890
    • Leveys (mm)800
    • Syvyys (mm)550
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Nettopaino (kg)98.2
    Luokitus
    • BIMobject-luokkaKalusteet - Hyllyt & varasto
    • IFC-luokitusKaluste
    • Uniclass 2015 -koodiPr_40_30_78_48
    • Uniclass 2015 -kuvausLockers
    • CSI MasterFormat 2014 -koodi10 51 00
    • CSI MasterFormat 2014 -nimikeLockers
    • OmniClass-numero23-21 15 15
    • OmniClass-nimikeClothing Lockers