Julkaise tuotteesi
Student locker ROZ, 2 sections 4 doors 1890x600x550mm
Student locker ROZ, 2 sections 4 doors 1890x600x550mm
Student locker ROZ, 2 sections 4 doors 1890x600x550mm

    Student locker ROZ, 2 sections 4 doors 1890x600x550mm

    • Reinforced frame
    • 4 compartments
    • Clothes rail and 2 shelves

    Double-module student locker with two compartments in each module. Each compartment has two small shelves and a clothes rail. The frame, door frame and doors are reinforced and the locker features ventilation holes at the top and bottom

    The Roz student locker is made in our own factory. It is a spacious and durable locker that stands up to the tough demands of school environments. The frame is powder coated in warm white and is constructed from fully-welded sheet steel. The frame, door frame and doors are reinforced to withstand knocks. The perforations at the top and bottom of the frame provide excellent ventilation. The doors have a solid door stop to prevent them opening more than 90˚. Choose laminate doors reinforced with a sheet-metal edge or doors made entirely from durable sheet steel. Each compartment is fitted with two small shelves that are perfect for storing books or binders. The compartment also has a clothes rail to hang a jacket. The base of the compartment has space to store a school bag. Provide secure storage for your students by fitting your Roz school lockers with cylinder locks or hasp locks for padlocks
    Tekniset tiedot
    • Height:1890mm

      Width:600mm

      Depth:550mm

      Door width(Lockers):300mm

      Number of sections:2

      Number of doors:4

      Frame material:Sheet metal

      Door material:Sheet metal

      Weight:82kg

    Tekniset tiedot
    • Yksilöity viiteStudent-locker-roz-2-sections-4-doors-1890x600x550mm
    • TuoteperheClothing Locker
    • TuoteryhmäLockers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-09-21
    • Painoksen numero1
    • Korkeus (mm)1890
    • Leveys (mm)600
    • Syvyys (mm)550
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Nettopaino (kg)82
    Luokitus
    • BIMobject-luokkaKalusteet - Hyllyt & varasto
    • IFC-luokitusKaluste
    • Uniclass 2015 -koodiPr_40_30_78_48
    • Uniclass 2015 -kuvausLockers
    • CSI MasterFormat 2014 -koodi10 51 00
    • CSI MasterFormat 2014 -nimikeLockers
    • OmniClass-numero23-21 15 15
    • OmniClass-nimikeClothing Lockers