Julkaise tuotteesi
PRESYSTEM® MINERAL WOOL SPC fire-resistant windows system for roller shutters
PRESYSTEM® MINERAL WOOL SPC fire-resistant windows system for roller shutters
PRESYSTEM® MINERAL WOOL SPC fire-resistant windows system for roller shutters
    Alpac

    PRESYSTEM® MINERAL WOOL SPC fire-resistant windows system for roller shutters

    PRESYSTEM® SPC Mineral Wool is the Alpac window system, complete with a roller shutter box, specifically designed to ensure fire safety on building façades. The system, classified as fire reaction class A2-s1, d0 thanks to the use of materials such as mineral wool and fibre cement, is ideal for meeting fire prevention regulations that require non-combustible materials for civil buildings above certain heights or for sensitive buildings (schools, hospitals). Having undergone a fire resistance test in accordance with UNI EN 1364-1, the PRESYSTEM® Mineral Wool window system achieved an EI 90 rating. In addition to fire resistance, it provides thermal and acoustic insulation that meets the standards for high-energy-efficiency buildings , enhancing living comfort and the overall performance of the building envelope. Alpac also offers comprehensive technical and design support to develop bespoke solutions tailored to the specific requirements of the construction site.
    Tekniset tiedot
    • Yksilöity viitefire-resistant_window_system_roller_shutter_presystem_mineralwool
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-30
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaOvet - Palo-ovet ja -luukut

    Alueellinen saatavuus

    Eurooppa