Julkaise tuotteesi
Curtain rail RM09 in C
Curtain rail RM09 in C

    Curtain rail RM09 in C

    Extremely resistant rail for very heavy curtains up to 30 kg per linear meter. Designed in the best aluminum and lacquered in white, the possibilities that this rail allows are unbeatable. One of the details that this rail stands out on the market is the use of sliders equipped with resistant bearings, with a mechanism that prevents friction and achieves silent sliding, as well as having metal rings that increase its hardness and resistance. This rail can be arched and curved at an angle. In cases where there are 2 or more Curves in the form of an Arch, with the same or different radii on the same rail, this rail will be served using splices to ensure the correct sliding of the slides through the area where the arches join.
    Tekniset tiedot
    • Yksilöity viiterm09-en-c
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-20
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaIkkunat - Kaihtimet