Julkaise tuotteesi
Dual Chamber - Full Port - 900GD-16, 900AD-16

Dual Chamber - Full Port - 900GD-16, 900AD-16

Series 900GD-16 (Globe) and 900AD-16 (Angle) are Ductile Iron, full port, dual chamber basic valves that incorporate a two-piece telescoping disc and diaphragm assembly. When pressure is applied to the upper diaphragm chamber and released from the lower diaphragm chamber, the valve travels to a closed position. When pressure is applied to the lower diaphragm chamber and released from the upper diaphragm chamber the valve travels to a full open position. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases.

Tekniset tiedot
  • Features

    • A mechanical check feature acts independent of diaphragm position or pilot control system and provides immediate check action when flow ceases
    • Sizes 2 in. to 16 in. (50mm to 400mm)
    • Full port, dual chamber basic valve with a two-piece telescoping disc and diaphragm
    • Opens and closes in response to pressure on the upper and lower diaphragm chambers
Tekniset tiedot
  • Yksilöity viite900GD-16-900AD-16
  • TuoteperhePlumbing & Flow Control Solutions
  • TuoteryhmäAutomatic Control Valves
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-12-10
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiPr_65_54_40_16
  • Uniclass 2015 -kuvausControl valves
  • CSI MasterFormat 2014 -koodi23 09 13.33
  • CSI MasterFormat 2014 -nimikeControl Valves
  • OmniClass-numero23-27 31 00
  • OmniClass-nimikeValves
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING