Julkaise tuotteesi
Lead Free* Double Check Detector Assemblies - LFM300-LFM300N

Lead Free* Double Check Detector Assemblies - LFM300-LFM300N

Maxim Series LFM300, LFM300N Double Check Detector Assemblies are used to prevent backflow of pollutants, that are objectionable but not toxic, from entering the potable water supply system. The Maxim LFM300, LFM300N may be installed under continuous pressure service and may be subjected to backpressure. The Maxim LFM300, LFM300N are used primarily on fire line sprinkler systems when it is necessary to monitor unauthorized use of water. For use in non-health hazard applications. The LFM300/LFM300N features Lead Free* construction to comply with Lead Free* installation requirements.

Tekniset tiedot
  • Features

    • Patented tri-link check provides low pressure loss
    • Extremely compact design is significantly lighter than traditional designs
    • Can be installed under continuous pressure service and may be subjected to backpressure
    • Lead Free*
Tekniset tiedot
  • Yksilöity viitelfm300-lfm300n
  • TuoteperhePlumbing & Flow Control Solutions
  • TuoteryhmäBackflow Prevention
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-11-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliBronze
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiPr_65_54_40_13
  • Uniclass 2015 -kuvausCheck valves
  • CSI MasterFormat 2014 -koodi40 05 65
  • CSI MasterFormat 2014 -nimikeValves for Pump Control and Check Service
  • OmniClass-numero23-27 31 19
  • OmniClass-nimikeCheck Valves
  • CSI UniFormat II -koodiC1030
  • CSI UniFormat II -nimikeFittings