Julkaise tuotteesi
E-Series/Eagle® Awning Windows

E-Series/Eagle® Awning Windows

The E-Series awning window features a virtually maintenance-free aluminum exterior to resist water and stand up to the elements. Fully customizable and made-to-order in nearly any shape, size, color, interior wood species or finish, the E-Series awning offers unmatched flexibility and design freedom.

E-Series window products are extruded aluminum clad wood and each product is made to exact specifications. There are 50 standard exterior colors, 7 anodized finishes and custom colors available in various shapes and sizes to create dramatic window combinations. Wood interiors in 10 species, 12 finish options, between-the-glass blinds, shades and grilles are available. VeriLock™ security sensors can be integrated with building security systems and/or monitoring systems compatible with Honeywell 5800 transmitters.

Due to ongoing product changes, updated test results, or new industry standards, this data may change over time.
Actual performance may vary based on variations in manufacturing, shipping, installation, environmental conditions and conditions of use.
Material categories are Autodesk® Seek approved and may not be equivalent to the categories used by your Andersen supplier.
Visit AndersenWindows.com for more information.
Tekniset tiedot
  • Yksilöity viiteandersen-windows-1017
  • TuoteperheAwning Windows
  • TuoteryhmäE-Series
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-05-19
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaIkkunat - Awning Window
  • IFC-luokitusIkkuna
  • UNSPSC-nimiWindows
  • UNSPSC-koodi301716
  • Uniclass 2015 -koodiEF_25_30
  • Uniclass 2015 -kuvausDoors and windows
  • CSI MasterFormat 2014 -koodi08 50 00
  • CSI MasterFormat 2014 -nimikeWindows
  • OmniClass-numero23-17 13 00
  • OmniClass-nimikeWindows
  • CSI UniFormat II -koodiB2020
  • CSI UniFormat II -nimikeExterior Windows