Julkaise tuotteesi
ARDEX A 30 - Slump-free, Feather Edge Patching Compound
ARDEX

ARDEX A 30 - Slump-free, Feather Edge Patching Compound

ARDEX A 30 is a slump free feather edge patching compound that is designed for internal filling of cavities, holes, unevenness and patching work in wall and floor areas. When mixed with water the result is a smooth slump free mortar with a pot life of approximately 15 minutes. ARDEX A 30 dries fast through hydration to a virtually tension free compound.

Floor Coverings:

  • Linoleum, vinyl, carpet
  • Ceramic and quarry tiles
  • Timber – parquetry and floating

Substrates:

  • New and existing concrete
  • Concrete masonry or cement render
  • Impervious surfaces primed with ARDEX P 82


Tekniset tiedot
  • Working Time: Approximately 15 minutes Thickness: 0-20mm in one application Drying & Curing: Sets in approximately 15 minutes Subsequent levelling work should be done approximately 60 minutes after application
Tekniset tiedot
  • Yksilöity viiteArdex-a-30
  • TuoteperheSubfloor Preparation
  • TuoteryhmäPatch
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-08-26
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMortar
  • Suunniteltu:Uusi-Seelanti
  • Valmistettu:Uusi-Seelanti
Luokitus
  • BIMobject-luokkaLattiat - Pohjustus
  • IFC-luokitusFloor
  • UNSPSC-nimiFlooring
  • UNSPSC-koodi301617
  • Uniclass 2015 -koodiPr_35_31_06_80
  • Uniclass 2015 -kuvausSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 -koodi03 54 00
  • CSI MasterFormat 2014 -nimikeCast Underlayment
  • OmniClass-numero23-15 17 11 13 11 13
  • OmniClass-nimikePortland Cement Floor Underlayments
  • CSI UniFormat II -koodiC3020
  • CSI UniFormat II -nimikeFloor Finishes

Alueellinen saatavuus

Oseania Eurooppa