Julkaise tuotteesi
ARDEX K 301 - Exterior Self-Smoothing Levelling and Resurfacing Compound
ARDEX K 301 - Exterior Self-Smoothing Levelling and Resurfacing Compound
ARDEX K 301 - Exterior Self-Smoothing Levelling and Resurfacing Compound
    ARDEX

    ARDEX K 301 - Exterior Self-Smoothing Levelling and Resurfacing Compound

    ARDEX K 301 is ideal for resurfacing exterior concrete areas including damaged drives, paths, patios and larger surface areas such as car parks and courtyards.

    • Fast setting – walkable after 2-3 hours
    • Rapid hardening – can withstand light vehicular traffic after 48 hours
    • Easy to mix and apply – pumpable
    • Apply from 2mm to 20mm thick in a single application
    • Can be used with suitable resin coatings
    • Suitable for internal and external applications 

    Unit Size Available: 25kg 

    Coverage: Approximately 7.8m2²

    Tekniset tiedot
    • Bulk density of powder : approx. 1.37kg/litre
      Weight of fresh mortar : approx. 1.94kg/litre
      Initial Set (Vicat) : approx. 40 minutes
      Final Set (Vicat) : approx. 2 hours
      Compressive Strength : After 28 days 30.0 N/mm2

    Tekniset tiedot
    • Yksilöity viiteArdex-k-301
    • TuoteperheFinished Surfaces
    • TuoteryhmäExterior Self-Leveling Topping
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-08-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliCementitious
    • Suunniteltu:Yhdistynyt kuningaskunta
    • Valmistettu:Yhdistynyt kuningaskunta
    Luokitus
    • BIMobject-luokkaLattiat - Lattia
    • Uniclass 2015 -koodiPr_35_31_06_80
    • Uniclass 2015 -kuvausSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 -koodi06 16 26
    • CSI MasterFormat 2014 -nimikeUnderlayment
    • OmniClass-numero23-15 17 11 11 11
    • OmniClass-nimikeConcrete Floor Toppings
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes

    Alueellinen saatavuus

    Pohjois-Amerikka Eurooppa Oseania Aasia