ASKO W5096RT is a washing machine designed in Sweden and with extra robust construction for a trouble-free everyday life for many years. It has an 9 kg load capacity and 23 programs for easy and efficient washing. The machine is extra hygienic thanks to Steel Seal™ and with Quattro Construction™ 2.0 you get a quiet run and minimal vibrations even when the machine spins at the maximum speed of 1600 rpm.
Alueellinen saatavuus
| Oseania | Eurooppa | Pohjois-Amerikka | Aasia |
|---|---|---|---|
Australia | Alankomaat | Kanada | Kiina |
Belgia | Yhdysvallat | ||
Espanja | |||
Norja | |||
Portugali | |||
Ruotsi | |||
Slovenia | |||
Suomi | |||
Tanska | |||
Tsekin tasavalta | |||
Venäjä |