Julkaise tuotteesi
Calpipe Security - Fixed Base Plate Bollards
Atkore

Calpipe Security - Fixed Base Plate Bollards

4.3 / 5 tähteä4.3(14 arvostelua)

Solely a visual deterrent, base plate bollards are primarily used when the slab they are being mounted on is too shallow for a deeper, more secure concrete footing. Base plate bollards should not be relied upon for stopping vehicles or as a perimeter security application, but rather as a pedestrian traffic guide and vehicular deterrent.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Tekniset tiedot
  • Specifications

    • Available in 3″, 4″, 5″, 6″, 8″, 10″, 12″ diameters
    • 36″ tall
Tekniset tiedot
  • Yksilöity viitefixed-base-plate-bollards-calpipe-security
  • TuoteperheCalpipe Security Bollards
  • TuoteryhmäFixed Base Plate Bollards
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-04-04
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaTekniikka ja infrastruktuuri - Tietarvikkeet
  • ETIM-koodiEC012059
  • ETIM-nimiBollard
  • UNSPSC-nimiTraffic control
  • UNSPSC-koodi461615
  • Uniclass 2015 -koodiPr_20_76_08_51
  • Uniclass 2015 -kuvausMetal bollards
  • CSI MasterFormat 2014 -koodi32 39 13
  • CSI MasterFormat 2014 -nimikeManufactured Metal Bollards
  • OmniClass-numero23-11 29 35
  • OmniClass-nimikeBollards