Julkaise tuotteesi
Calpipe Security - Safety Fixed Bollards
Atkore

Calpipe Security - Safety Fixed Bollards

Calpipe Security Bollards fixed post bollards provide solid, uncompromising protection against vehicular incursion. Permanently embedded bollards offer dependable protection, creating a physical barrier for pedestrians and buildings from oncoming vehicles while allowing free movement in between the bollards. Non rated fixed bollards are available in carbon steel and stainless steel. High Security applications call for crash rated bollards. When permanent security is needed and no depth restrictions exist, Deep Mount K4/M30 and K12/M50 rated fixed bollards are available at a maximum embedment of 59” and strictly manufactured from carbon steel.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Tekniset tiedot
  • Specifications

    • Available in 3″, 4″, 5″, 6″, 8″, 10″, 12″ diameters
    • Extra heavy wall thickness available for high-security applications
    • Longer lengths are available
    • Shallow Mount options are available
Tekniset tiedot
  • Yksilöity viitesafety-fixed-bollards-calpipe-security
  • TuoteperheCalpipe Security Bollards
  • TuoteryhmäFixed Bollards
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-04-04
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaTekniikka ja infrastruktuuri - Tietarvikkeet
  • ETIM-koodiEC012059
  • ETIM-nimiBollard
  • UNSPSC-nimiTraffic control
  • UNSPSC-koodi461615
  • Uniclass 2015 -koodiPr_20_76_08_51
  • Uniclass 2015 -kuvausMetal bollards
  • CSI MasterFormat 2014 -koodi32 39 13
  • CSI MasterFormat 2014 -nimikeManufactured Metal Bollards
  • OmniClass-numero23-11 29 35
  • OmniClass-nimikeBollards