Julkaise tuotteesi
ATT Floor Box
ATT Floor Box
    ATT

    ATT Floor Box

    Media boxes are used wherever it is necessary to access the telephone lines and electrical sockets in a floor. The may be used in public facilities, markets, industrial halls, warehouses, as well as wherever commercial stands are periodically opened or it is necessary to connect a specific device.

    Boxes are made of EN 1.4301 (AISI304), EN 1.4404 (AISI316L) stainless steel. The box is equipped with a sandblasted lid with a hinged lid and a gasket to guarantee tightness. It ensures easy access to the interior of the box without the necessity to remove the cover. The lid closing system secures the box against unauthorised opening.

    ATT offers SK1 single-chamber, SK2 double-chamber boxes, as well as multi-chamber boxes upon a client’s individual request.

    Tekniset tiedot
    • Material
      - austenitic stainless steel with markings AISI3014, EN 1.4301 and AISI316L, EN 1.4404
      - body: sheet metal [mm]
      - lid with lid: 5 mm thick sheet metal

      Dimensions
      - SK1: AxB 168x300 [mm] H 70 [mm]
      - SK2: AxB 300x300 [mm], H 70 [mm]

      Options
      - single-chamber SK1
      - two-chamber SK2
      - multi-chamber for an individual customer order

      Product use
      - public facilities
      - shopping and office centers
      - industrial halls

    Tekniset tiedot
    • Yksilöity viiteatt-floor-box
    • TuoteperheATT Floor Boxes
    • TuoteryhmäATT Floor Box
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2024-10-28
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaLattiat - Lattiajärjestelmät
    • IFC-luokitusFloor
    • ETIM-koodiEC012284
    • ETIM-nimiFloor hatch