Julkaise tuotteesi
AXOR Citterio E Shut-off/ diverter valve Trio/ Quattro 120/120 for concealed installation
AXOR Citterio E Shut-off/ diverter valve Trio/ Quattro 120/120 for concealed installation
    AXOR

    AXOR Citterio E Shut-off/ diverter valve Trio/ Quattro 120/120 for concealed installation

    AXOR Citterio E Shut-off/ diverter valve Trio/ Quattro 120/120 for concealed installation
    Tekniset tiedot
    • Surfaces: - 36772670 Matt Black - 36772000 Chrome - 36772020 Polished Chrome - 36772130 Polished Bronze - 36772140 Brushed Bronze - 36772250 Brushed Gold Optic - 36772260 Brushed Chrome - 36772300 Polished Red Gold - 36772310 Brushed Red Gold - 36772330 Polished Black Chrome - 36772340 Brushed Black Chrome - 36772800 Stainless Steel Optic - 36772820 Brushed Nickel - 36772830 Polished Nickel - 36772930 Polished Brass - 36772950 Brushed Brass - 36772990 Polished Gold Optic Specification: • 3 consumers: in a joined installation (10 mm distance) with no.36702000 and no.36771000, please use the thermostat module finish set for 3 consumers with 3 escutcheons 12x12 no.36704000 and the basic set no.36708180 • 3 consumers: in a freely-arranged installation (distance greater than 10 mm), the basic set no.15930180 must be used • 2 consumers: in a joined installation (10 mm distance) with no.36702000, the basic set no.36770180 must be used • 2 consumers: in a freely-arranged installation (distance greater than 10 mm), the basic set no.15981180 must be used • 3 functions • simultaneous utilization of 2 functions • connection dimension: DN15
    Tekniset tiedot
    • Yksilöity viite36772XXX
    • TuoteperheAXOR Citterio E
    • TuoteryhmäManual shut-off & diverter valves
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-09-28
    • Painoksen numero1
    • Korkeus (mm)120
    • Leveys (mm)120
    • Syvyys (mm)76
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)0.6
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut
    • IFC-luokitusSaniteettiterminaali
    • ETIM-koodiEC011344
    • ETIM-nimiShut-off valve for sanitary devices
    • UNSPSC-nimiValve parts or accessories
    • UNSPSC-koodi40141616
    • Uniclass 2015 -koodiPr_65_54
    • Uniclass 2015 -kuvausValve products
    • CSI MasterFormat 2014 -koodi33 12 16
    • CSI MasterFormat 2014 -nimikeWater Utility Distribution Valves
    • OmniClass-numero23-31 17 00
    • OmniClass-nimikeShowers
    • CSI UniFormat II -koodiD20
    • CSI UniFormat II -nimikePLUMBING

    Alueellinen saatavuus

    Eurooppa Aasia