Julkaise tuotteesi
36779CHN AXOR ShowerSelect ID Valve for concealed installation round for 3 functions
AXOR

36779CHN AXOR ShowerSelect ID Valve for concealed installation round for 3 functions

AXOR ShowerSelect ID Valve for concealed installation round for 3 functions
Tekniset tiedot
  • Surfaces: - 36779007 Chrome - 36779147 Brushed Bronze - 36779257 Brushed Gold Optic - 36779307 Polished Red Gold - 36779317 Brushed Red Gold - 36779337 Polished Black Chrome - 36779347 Brushed Black Chrome - 36779677 Matt Black - 36779707 Matt White - 36779807 Stainless Steel Optic - 36779827 Brushed Nickel - 36779957 Brushed Brass - 36779997 Polished Gold Optic Specification: • 3 functions • use of outlets: simultaneous use of several outlets • comfortable turning on / off of outlets with large Select-paddle • Start/stop valve to operate the functions • mounting type: wall-mounted • flow rate upper outlet: 26 l/min • Flow rate left and right: 26 l/min • maximum flow rate at 3 bar: 32 l/min • min. operating pressure: 1 bar • max. operating pressure: 10 bar • installation orientation: escutcheon can be aligned by +/- 3° • installation instructions: easy installation due to pre-assembled function block • Button: valve is delivered with buttons Rain small, Rain large, hand sower, Waterfall and Mono • material button: metal • additional comment: flat escutcheon for more space in the shower
Tekniset tiedot
  • Yksilöity viite36779CHN
  • TuoteperheShower thermostat
  • TuoteryhmäAXOR ShowerSelect ID
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-06-28
  • Painoksen numero1
  • Korkeus (mm)155
  • Leveys (mm)155
  • Syvyys (mm)13
Liittyviä
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
  • Nettopaino (kg)1.66
Luokitus
  • BIMobject-luokkaSaniteetti - Suihkut
  • IFC-luokitusSaniteettiterminaali
  • ETIM-koodiEC011329
  • ETIM-nimiShower mixing tap
  • UNSPSC-nimiShowers
  • UNSPSC-koodi30181503
  • Uniclass 2015 -koodiPr_40_20_87_76
  • Uniclass 2015 -kuvausShower heads
  • CSI MasterFormat 2014 -koodi22 41 23
  • CSI MasterFormat 2014 -nimikeResidential Showers
  • OmniClass-numero23-31 17 00
  • OmniClass-nimikeShowers
  • CSI UniFormat II -koodiD2010
  • CSI UniFormat II -nimikePlumbing Fixtures

Alueellinen saatavuus

Aasia