Julkaise tuotteesi
49111CHN AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm - cubic cut
49111CHN AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm - cubic cut
    AXOR

    49111CHN AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm - cubic cut

    AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm - cubic cut
    Tekniset tiedot
    • Surfaces: - 49111007 Chrome - 49111147 Brushed Bronze - 49111257 Brushed Gold Optic - 49111307 Polished Red Gold - 49111317 Brushed Red Gold - 49111337 Polished Black Chrome - 49111347 Brushed Black Chrome - 49111677 Matt Black - 49111807 Stainless Steel Optic - 49111827 Brushed Nickel - 49111957 Brushed Brass - 49111997 Polished Gold Optic Specification: • consists of: single lever basin mixer for concealed installation wall-mounted, waste set • projection: 193 mm • handle variant: lever handle • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • suitable for continuous flow water heaters • non-closing waste set • connection type: basic set • connection dimension: DN15 • handle can be positioned on the right or left, depending on the basic set installation
    Tekniset tiedot
    • Yksilöity viite49111CHN
    • TuoteperheBasin mixer
    • TuoteryhmäAXOR Citterio C
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-05-23
    • Painoksen numero1
    • Korkeus (mm)113
    • Leveys (mm)168
    • Syvyys (mm)216
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)1.45
    Luokitus
    • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
    • IFC-luokitusVenttiili
    • ETIM-koodiEC010862
    • ETIM-nimiBath mixing tap
    • UNSPSC-nimiSanitary ware
    • UNSPSC-koodi301815
    • Uniclass 2015 -koodiPr_40_20_87
    • Uniclass 2015 -kuvausTaps and water supply outlet fittings
    • CSI MasterFormat 2014 -koodi22 41 39
    • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
    • OmniClass-numero23-31 11 00
    • OmniClass-nimikeFaucets
    • CSI UniFormat II -koodiD2010
    • CSI UniFormat II -nimikePlumbing Fixtures

    Alueellinen saatavuus

    Aasia