Julkaise tuotteesi
49710XXX AXOR Citterio C Thermostatic module 380/120 for concealed installation with escutcheons for 3 functions
49710XXX AXOR Citterio C Thermostatic module 380/120 for concealed installation with escutcheons for 3 functions
    AXOR

    49710XXX AXOR Citterio C Thermostatic module 380/120 for concealed installation with escutcheons for 3 functions

    AXOR Citterio C Thermostatic module 380/120 for concealed installation with escutcheons for 3 functions
    Tekniset tiedot
    • Surfaces: - 49710000 Chrome - 49710140 Brushed Bronze - 49710250 Brushed Gold Optic - 49710300 Polished Red Gold - 49710310 Brushed Red Gold - 49710330 Polished Black Chrome - 49710340 Brushed Black Chrome - 49710670 Matt Black - 49710800 Stainless Steel Optic - 49710820 Brushed Nickel - 49710950 Brushed Brass - 49710990 Polished Gold Optic Specification: • consists of: shower thermostat, shut-off/ diverter valve, shut-off valve • 3 functions • simultaneous utilization of 2 functions • thermostat cartridge • maximum flow rate at 3 bar: 42 l/min • flow rate lower outlet: 37,9 l/min • Flow rate left and right: 37,9 l/min • min. operating pressure: 1 bar • max. operating pressure: 10 bar • combination of highflow thermostat with shut-off valve and Quattro diverter valve for controlling 3 consumers • Safety stop at 40 °C • temperature limitation adjustable • connection dimension: DN20 • connection type: basic set
    Tekniset tiedot
    • Yksilöity viite49710XXX
    • TuoteperheThermostatic module
    • TuoteryhmäAXOR Citterio C
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-05-23
    • Painoksen numero1
    • Korkeus (mm)380
    • Leveys (mm)120
    • Syvyys (mm)80
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)2.48
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut
    • IFC-luokitusSaniteettiterminaali
    • ETIM-koodiEC011329
    • ETIM-nimiShower mixing tap
    • UNSPSC-nimiShowers
    • UNSPSC-koodi30181503
    • Uniclass 2015 -koodiPr_40_20_87_76
    • Uniclass 2015 -kuvausShower heads
    • CSI MasterFormat 2014 -koodi22 41 23
    • CSI MasterFormat 2014 -nimikeResidential Showers
    • OmniClass-numero23-31 17 00
    • OmniClass-nimikeShowers