Julkaise tuotteesi
BAL Prime APD - Acrylic primer
BAL

BAL Prime APD - Acrylic primer

BAL Prime APD is a rapid-drying acrylic primer suitable for priming wall and floor backgrounds prior to the fixing of ceramics, mosiacs and natural stone tiles in dry or wet interior and exterior environments. BAL Prime APD stabalises dusty surfaces and reduces the porosity of backgrounds and may be used undiluted on plaster walls and plasterboard, tongue and groove floorboards and anhydrite screed floors. Use diluted on plaster walls (if dusty or porous) and cement floors. Perfect for priming walls and floors, BAL Prime APD offers a number of benefits for the fixer. Available in 2.5 litre bottles, the product can also be used with BAL levelling compounds and the BAL WP1 Waterproofing Kit for showers. BAL Prime APD can be used undiluted and diluted and helps stabilise backgrounds prior to tiling in interior or exterior environments.
Tekniset tiedot
  • USE FOR: preparing floor and wall backgrounds prior to fixing of ceramic/mosaic and natural stone tiles dry/wet – interior/exterior USE UNDILUTED ON: plaster walls/plasterboard when using a BAL cementitious powder adhesive tongue & groove floorboards anhydrite screed floors USE DILUTED 1:1 with clean water on: dusty/porous plaster walls when using a BAL ready-mixed adhesive cement: sand screed/concrete floors MAY BE TILED AFTER: 30 minutes
Tekniset tiedot
  • Yksilöity viiteBAL-Prime-APD
  • TuoteperheSubfloor Preparation
  • TuoteryhmäPrimer
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-11-24
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAkryyli
  • Suunniteltu:Yhdistynyt kuningaskunta
  • Valmistettu:Yhdistynyt kuningaskunta
Luokitus
  • BIMobject-luokkaLattiat - Coatings & Coverings
  • IFC-luokitusFloor
  • UNSPSC-nimiFlooring
  • UNSPSC-koodi301617
  • Uniclass 2015 -koodiEF_30_20
  • Uniclass 2015 -kuvausFloors
  • CSI MasterFormat 2014 -koodi09 60 00
  • CSI MasterFormat 2014 -nimikeFlooring
  • OmniClass-numero23-15 17 11
  • OmniClass-nimikeFlooring Specialties and Accessories
  • CSI UniFormat II -koodiC3020
  • CSI UniFormat II -nimikeFloor Finishes