Julkaise tuotteesi
C-IC6LP Two-Way 6.5-Inch Low-Profile Ceiling Mount Conferencing Loudspeaker
Biamp

C-IC6LP Two-Way 6.5-Inch Low-Profile Ceiling Mount Conferencing Loudspeaker

The powerful and versatile Desono C-IC6LP provides an ideal choice for any conferencing space that demands superior speech reproduction in narrow depth ceilings. Only 3.9" (100 mm) in depth, the C-IC6LP solves space problems that competing products cannot. It installs quickly and provides exceptionally uniform coverage with excellent sonic properties.

Featuring a genuine coaxial, acoustically-aligned driver set with separate magnets for the LF and HF drivers that minimize distortion. Additionally, the integrated HF waveguide provides the widest and most consistent coverage in it's class, ensuring all listeners are in the "sweet spot".

The C-IC6LP also directly integrates with the Tesira AMP-450BP — a four-channel “backpack” PoE+ amplifier — which reduces wiring requirements and installation time.

The Desono C-IC6LP loudspeakers are an ideal choice for any conferencing space that demands superior speech reproduction.

Certified for use with Zoom software

FEATURES

  • High intelligibility with exceptional uniform coverage
  • Coaxial, acoustically-aligned, wide dispersion soft dome tweeter with waveguide
  • Integrates with the Tesira AMP-450BP
  • Attractive edgeless magnetic grille design
  • Conduit knock-outs on the input cover meet Chicago plenum air space requirements
  • Available in standard white or black finish
Tekniset tiedot
  • Yksilöity viitec-ic6lp-desono-specialty-conferencing
  • TuoteperheDesono
  • TuoteryhmäDesono Specialty Conferencing
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-10-23
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Tiedonsiirto
  • IFC-luokitusObjekti
  • ETIM-koodiEC000682
  • ETIM-nimiLoudspeaker set
  • Uniclass 2015 -koodiPr_70_75_36_50
  • Uniclass 2015 -kuvausLoudspeakers
  • CSI MasterFormat 2014 -koodi11 52 00
  • CSI MasterFormat 2014 -nimikeAudio-Visual Equipment
  • OmniClass-numero23-37 15 29 11 13
  • OmniClass-nimikeLoudspeakers