Julkaise tuotteesi
Devio® SCX 400 Conference Room Hub
Devio® SCX 400 Conference Room Hub
    Biamp

    Devio® SCX 400 Conference Room Hub

    Devio SCX 400 is a conference room hub compatible with Biamp’s network audio and control devices. It also features USB audio and HID synchronization that allow it to act as a conference audio peripheral when connected with Biamp Modena devices, or Unified Communications systems. The unit includes a SIP VoIP interface via Gigabit Ethernet connection, which supports one line and two call appearances. Devio SCX features enough onboard acoustic echo cancellation and processing to handle up to 4 Parlé Beamtracking microphones.

    The Devio SCX 400 features Biamp’s groundbreaking Launch feature, an automated discovery and tuning system that allows the conferencing hub to detect and configure attached Biamp devices. Biamp Launch also provides a full acoustic and performance report indicating the results of the automatic process upon completion.

    All aspects of the SCX 400 can be controlled using a web interface hosted on the device, and via SageVue, Biamp’s management and monitoring platform.

    The Devio SCX 400 complies with the United States Trade Agreement Act (TAA), allowing it to be included in GSA Schedule contractors’ sales bids for the U.S. federal government.

    Tekniset tiedot
      • (5) 1-Gigabit Ethernet Ports (4 PoE+ powered)
      • SIP VoIP interface via Gigabit Ethernet connection
      • Biamp Launch for one touch, automatic device discovery and tuning
      • Onboard configuration web page
      • Surface mountable with included bracket
      • Covered by Biamp Systems’ five-year warranty

      Keywords: devio SCX 400, scx, 400, devio 400, conference room hub, huddle room, conference hub, conferencing hub, room hub, scx-400, scx 400, devio,

    Tekniset tiedot
    • Yksilöity viitedevio-scx-400_medium-large-room-solution
    • TuoteperheDevio
    • TuoteryhmäMedium Large Room Solutions
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-07
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Tiedonsiirto