Julkaise tuotteesi
R.5COAX 2-Way Coaxial Weather-Resistant Full-Range Loudspeaker
Biamp

R.5COAX 2-Way Coaxial Weather-Resistant Full-Range Loudspeaker

The largest member of the coaxial family, the 12-inch R.5COAX features the same high sensitivity and high output as the R.35COAX but with even greater LF extension. Community’s exclusive LF driver and 1-inch exit horn loaded compression driver produce a wide range, smooth musical frequency response with high efficiency, ensuring both high fidelity music reproduction and superb projection of clear intelligible speech with very low distortion.

AMPLIFIED LOUDSPEAKER CONTROLLERS
Community ALC404D is recommended for this product. Higher power ALC models may be used safely as well.

Tekniset tiedot
  • Keywords: compact full-range coaxial two-way, two-way loudspeaker, two-way speaker, r.5coax, r.5 coax, r5coax, r 5 coax, r5, r.5, coax, r-5coax, r-5 coax

Tekniset tiedot
  • Yksilöity viiter-5coax_community-point-source
  • TuoteperheCommunity
  • TuoteryhmäCommunity Point Source
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-04-03
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Audioelektroniikka
  • IFC-luokitusObjekti
  • ETIM-koodiEC000682
  • ETIM-nimiLoudspeaker set
  • UNSPSC-nimiAudio and visual presentation and composing equipment
  • UNSPSC-koodi4511
  • Uniclass 2015 -koodiPr_70_75_36_50
  • Uniclass 2015 -kuvausLoudspeakers
  • CSI MasterFormat 2014 -koodi11 52 00
  • CSI MasterFormat 2014 -nimikeAudio-Visual Equipment
  • OmniClass-numero23-37 15 29 11 13
  • OmniClass-nimikeLoudspeakers