Julkaise tuotteesi
Fondo di Collegamento
Boero

Fondo di Collegamento

PIGMENTED POTASSIUM SILICATE-BASED MINERAL PRIMER WITH ORGANICI BINDERS

Used as preparatory base coat on old substrates coated with synthetic products before applying Litosil or other mineral finishing products. Equalises differences in substrate absorption and improves the appearance of spot repairs or irregularities. 

 Has a special structure that hides static hair cracks caused by plaster shrinkage.


Paints not recommended for use as insulation coatings:

I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 1 

B133  B141  B142  B143  B144  B145  B146  B147  B148  B149  B150  B151  B152  B153  B154  B155  B156  B157  B158  B159  B169  B178  B228  B229  B230  B231  B232  B233  B248  B249  B250  B254  B260  B268  B269  B270  B271  B272  B279  B281  B282  B285 

 I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 2 

B301  B302  B303  B304  B305  B306  B307  B308  B309  B310  B311  B312  B313  B314  B315  B316  B317  B318  B319  B320  B321  B322  B323  B324  B325  B326  B327  B328  B329  B330  B331  B332  B333  B334  B335  B336  B337  B338  B339  B340  B341  B342  B343  B344  B345  B346  B347  B348  B349  B350 

Tekniset tiedot
  • Pigmented minaral primer based on potassium silicate and organic binders. Please see Italian version for full specification.
Tekniset tiedot
  • Yksilöity viiteFondo-di-Collegamento
  • TuoteperhePigmented minaral primer based on potassium silicate and organic binders
  • TuoteryhmäFondo di Collegamento
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2018-12-06
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMaali
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
  • UNSPSC-nimiPaint filters
  • UNSPSC-koodi40161524
  • Uniclass 2015 -koodiAc_25_20_60
  • Uniclass 2015 -kuvausPainting

Alueellinen saatavuus

Eurooppa