Julkaise tuotteesi
Era a Pennello
Era a Pennello
    Novacolor

    Era a Pennello

    Era a Pennello is a lime-based paint, made of hydrated putty, selected inert and rheological modifiers, which guarantee a perfect workability of the product. With its formulation, Era a Pennello permits to achieve soft and vibrant shades. The low thickness of the applied product permits to see materically the substrate.

    Ota yhteyttä brändiin Novacolor

    Tekniset tiedot
    • Era a Pennello is indicated for the decoration of external façades of rural and historical centres, in the respect of the tradition of these environments. Era a Pennello is indicated also for the decoration of interiors. Natural lime plasters represent Era a Pennello’s most suitable substrates, since the product reacts chemically with them, building up a unique “body” able to preserve the lime coating for a longer period of time.
    Tekniset tiedot
    • Yksilöity viiteEra-a-pennello
    • TuoteperheDecorative products
    • TuoteryhmäMinerals
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-03-08
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMaali
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
    • IFC-luokitusKoostumus
    • UNSPSC-nimiFinishing materials and products
    • UNSPSC-koodi301519
    • Uniclass 2015 -koodiSs_40_90_60_20
    • Uniclass 2015 -kuvausDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 -koodi09 94 00
    • CSI MasterFormat 2014 -nimikeDecorative Finishing
    • OmniClass-numero23-15 21 11 13
    • OmniClass-nimikeTextured Paints
    • CSI UniFormat II -koodiC3010
    • CSI UniFormat II -nimikeWall Finishes