Julkaise tuotteesi
Hydraulic module PLURIMOD® CLIMA
Hydraulic module PLURIMOD® CLIMA
Hydraulic module PLURIMOD® CLIMA
    Caleffi

    Hydraulic module PLURIMOD® CLIMA

    The module comprises: 1 - zone valve assembly complete with probe pockets _x000b_2 - volume meter Ø 3/4” _x000b_3 - 6450 series actuator 4 - template for AUTOFLOW® code 700075..._x000b_ 5 - CONTECA® electronic panel 7554 series (power supply 24 V (AC)) centralised transmission (Bus RS485)_x000b_A - by-pass adjustment knob PLURIMOD®CLIMA is fitted with complete insulation (no thermal bridges on the brackets) making it absolutely compatible for both heating and cooling systems. Visit bim.caleffi.com to stay updated.
    Tekniset tiedot
    • The module comprises: 1 - zone valve assembly complete with probe pockets _x000b_2 - volume meter Ø 3/4” _x000b_3 - 6450 series actuator 4 - template for AUTOFLOW® code 700075..._x000b_ 5 - CONTECA® electronic panel 7554 series (power supply 24 V (AC)) centralised transmission (Bus RS485)_x000b_A - by-pass adjustment knob PLURIMOD®CLIMA is fitted with complete insulation (no thermal bridges on the brackets) making it absolutely compatible for both heating and cooling systems.
    Tekniset tiedot
    • Yksilöity viite7001
    • TuoteperheHVAC
    • TuoteryhmäComponents for central heating systems
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-07-06
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMessinki
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaLVI - LVI
    • IFC-luokitusVenttiili
    • UNSPSC-nimiValves
    • UNSPSC-koodi401416
    • Uniclass 2015 -koodiSs_60
    • Uniclass 2015 -kuvausHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 -koodi23 00 00
    • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-numero23-27 31 00
    • OmniClass-nimikeValves
    • CSI UniFormat II -koodiD30
    • CSI UniFormat II -nimikeHVAC