Julkaise tuotteesi
Caparol Capatect COMFORT
Caparol Capatect COMFORT
Caparol Capatect COMFORT

    Caparol Capatect COMFORT

    The main user benefits of the Capatect COMFORT façade systems are the comfort and protection aspects; mineral wool is used in the insulation layer of the non-combustible external thermal insulation composite system. Optimal sound insulation properties and a variety of design options, especially when using dark colors, round out the systems. Proven impact resistance through the use of carbon technology in the reinforcing compounds is another benefit of these systems.

    Tekniset tiedot
    • Capatect COMFORT CARBON

      Non-combustible facade system based on mineral wool with carbon technology.

      • Tested impact resistance thanks to carbon technology
      • Design variety - use of dark colors
      • Optimal sound insulation properties

      Capatect COMFORT GREEN

      Non-combustible facade system based on mineral wool with a natural protection concept.

      • System components without the use of biocides
      • Optimal sound insulation properties
      • Design diversity - use of creative techniques

      Capatect COMFORT BASIC

      Non-combustible facade system based on mineral wool.

      • Simple application
      • Optimum soundproofing properties
      • Diverse finishing plaster variants
    Tekniset tiedot
    • Yksilöity viitecapatect-comfort
    • TuoteperheETICS / EIFS / WDVS
    • TuoteryhmäStone Wool
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-05-12
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMineraalivilla
    • Toissijainen materiaaliLaasti
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Eristys

    Alueellinen saatavuus

    Eurooppa
    Saksa