Julkaise tuotteesi
3512B (50 Hz) 1360-1875 kVA Diesel Generator Set
3512B (50 Hz) 1360-1875 kVA Diesel Generator Set
3512B (50 Hz) 1360-1875 kVA Diesel Generator Set
3512B (50 Hz) 1360-1875 kVA Diesel Generator Set

    3512B (50 Hz) 1360-1875 kVA Diesel Generator Set

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a diesel generator set with 6.8 to 5,720 ekW (6.8 to 7,150 kVA) of power potential, you'll have peace of mind knowing our diesel-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Diesel Generator Sets come in a range of options to match your power needs - so selecting the right diesel generator set for your application, and installing it, is simple.

    DIESEL GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial diesel generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat diesel generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.


    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the diesel genset.

    Tekniset tiedot
    • Generator Set Package

      • Accepts 100% block load in one step and meets other NFPA 110 loading requirements

      • Conforms to ISO 8528-5 G3 load acceptance requirements

      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Diesel Engine

      • 3512B, 58.6 Liter displacement, V-12, 4 Stroke Water-Cooled Diesel Engine

      • Designed and optimized for low fuel consumption

      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator

      • Superior motor starting capability minimizes need for oversizing generator

      • Designed to match performance and output characteristics of Cat diesel engines

      Cooling System

      • Cooling systems available to operate in ambient temperatures up to 50°C (122°F)

      • Tested to ensure proper generator set cooling

      Cat Energy Control System (ECS)

      • User-friendly interface and navigation

      • Scalable system to meet a wide range of installation requirements

      • Expansion modules and site specific programming for specific customer requirements

      Warranty

      • Coverage of the entire package

      • 24 months/1000-hour warranty for standby and mission critical ratings

      • 12 months/unlimited hour warranty for prime and continuous ratings

      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries

      • Your local Cat dealer provides extensive post-sale support, including maintenance andrepair agreements

    Tekniset tiedot
    • Yksilöity viiteDiesel-Generator-3512B-50Hz
    • TuoteperheDiesel Generator Sets
    • Tuoteryhmä50Hz
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-08-27
    • Painoksen numero1
    • Korkeus (mm)2367
    • Leveys (mm)2286
    • Syvyys (mm)5469
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdistynyt kuningaskunta
    • Nettopaino (kg)12180
    Luokitus
    • BIMobject-luokkaRakentaminen - Power Generation & Light
    • IFC-luokitusSähkögeneraattori
    • ETIM-koodiEC002823
    • ETIM-nimiPower generator
    • UNSPSC-nimiDiesel generators
    • UNSPSC-koodi26111601
    • Uniclass 2015 -koodiPr_60_70_65_34
    • Uniclass 2015 -kuvausGenerator sets
    • CSI MasterFormat 2014 -koodi26 32 13.13
    • CSI MasterFormat 2014 -nimikeDiesel-Engine-Driven Generator Sets
    • OmniClass-numero23-35 11 15 11
    • OmniClass-nimikeDiesel Generator Sets
    • CSI UniFormat II -koodiD5010
    • CSI UniFormat II -nimikeElectrical Service and Distribution

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka