Julkaise tuotteesi
2" Appliance Adaptor PVC to PPs w/Gasket

2" Appliance Adaptor PVC to PPs w/Gasket

InnoFlue PVC to PP Appliance Adaptors are approved by the appliance manufacturer for use on specific makes/models of furnaces, water heaters, and boilers that require an adaptor to transition from PVC flue collar to polypropylene vent system components. Consult the Centrotherm OEM manual to find specific Appliance Adaptor specified for use on the intended appliance. InnoFlue Appliance Adaptors have undergone rigorous testing and are engineered to adapt to InnoFlue at the boiler connection. Always follow appliance I&O manual.

  • Approved for use by trusted appliance manufacturers.
  • Integrated gasket helps form airtight seal.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Tekniset tiedot
  • GeneralProduct Name2" Appliance Adaptor PVC to PPs w/GasketTrade nameInnoFlueGTIN0815010012598Part number250408000830TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross87 mm / 3.4 inchHeight77 mm / 3 inchDiameter flue pipe60 mm / 2 inchWidth77 mm / 3 inchNet weight0.058 kg / 0.1 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length87 mm / 3.4 inchPackaging / Trade height77 mm / 3 inchNumber per packaging1Gross weight0.058 kg / 0.1 lbsPackaging / Trade width77 mm / 3 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Tekniset tiedot
  • Yksilöity viite2-appliance-adaptor-pvc-to-pps-w-gasket
  • TuoteperheAppliance adaptors
  • TuoteryhmäSingle Wall - Small diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork