Julkaise tuotteesi
3" Appliance Adaptor PVC to PPs w/Gasket

3" Appliance Adaptor PVC to PPs w/Gasket

InnoFlue PVC to PP Appliance Adaptors are approved by the appliance manufacturer for use on specific makes/models of furnaces, water heaters, and boilers that require an adaptor to transition from PVC flue collar to polypropylene vent system components. Consult the Centrotherm OEM manual to find specific Appliance Adaptor specified for use on the intended appliance. InnoFlue Appliance Adaptors have undergone rigorous testing and are engineered to adapt to InnoFlue at the boiler connection. Always follow appliance I&O manual.

  • Approved for use by trusted appliance manufacturers.
  • Integrated gasket helps form airtight seal.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Tekniset tiedot
  • SpecificationsGeneralProduct Name3" Appliance Adaptor PVC to PPs w/GasketTrade nameInnoFlueGTIN0815010012550Part number250408100840TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross101.6 mm / 4 inchHeight101.6 mm / 4 inchDiameter flue pipe80 mm / 3 inchWidth101.6 mm / 4 inchNet weight0.09 kg / 0.2 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length133.35 mm / 5.2 inchPackaging / Trade height133.35 mm / 5.2 inchNumber per packaging1Gross weight0.091 kg / 0.2 lbsPackaging / Trade width133.35 mm / 5.2 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Tekniset tiedot
  • Yksilöity viite3-appliance-adaptor-pvc-to-pps-w-gasket
  • TuoteperheAppliance adaptors
  • TuoteryhmäSingle Wall - Small diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork