Julkaise tuotteesi
6" to 8" Eccentric Increaser

6" to 8" Eccentric Increaser

InnoFlue Eccentric Increasers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to a larger diameter while navigating any obstacle with eccentric vent design. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Eccentric Increasers optimize the vent layout for maximum efficiency. Eccentric Increasers come in various diameter combinations to meet any venting requirement.

  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Tekniset tiedot
  • SpecificationsGeneralProduct Name6'' to 8'' Eccentric IncreaserTrade nameInnoFlueGTIN0815010012185Part number250408500940TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross236 mm / 9.3 inchHeight224 mm / 8.8 inchDiameter flue pipe160 mm / 6 inchWidth224 mm / 8.8 inchNet weight0.688 kg / 1.5 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length236 mm / 9.3 inchPackaging / Trade height224 mm / 8.8 inchNumber per packaging1Gross weight0.688 kg / 1.5 lbsPackaging / Trade width224 mm / 8.8 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Tekniset tiedot
  • Yksilöity viite6-to-8-eccentric-increaser
  • TuoteperheIncreasers / Reducers
  • TuoteryhmäSingle wall - Large diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork