Julkaise tuotteesi
Ubbink Air Excellent AE34C Bend 90° Kit

Ubbink Air Excellent AE34C Bend 90° Kit

An AE34C (DN75/63mm) duct accessory. Includes 2 AE34C seal and click rings to make airtight mechanical connections to the ducts (airtightness Class ATC1 up to +/- 1000 Pa).

  • Low system pressure loss due to radial design
  • Airtightness Class ATC1 up to +/- 1000 Pa, which minimizes fan energy use and sound production
  • Modular manifolds, which can be used with all duct types
  • Semi-rigid ducts on a roll and airtight mechanical connections, which are extremely easy to install
  • TÜV SÜD and ISEGA tested and certified, REACH compliant
Tekniset tiedot
    • Bend angle: 90°

    • Compatible duct system: Air Excellent AE34C

    • Material: Durable polymer ventilation component

    • Application: Directional change within semi-rigid ventilation duct systems

    • Installation: Push-fit connection with AE34C ducts

    • Suitable for: Residential and commercial mechanical ventilation systems

Tekniset tiedot
  • Yksilöity viiteair-excellent-ae34c-bend-90-kit
  • TuoteperheAir Ventilation System
  • TuoteryhmäAir Excellent Ventilation Ductwork
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-03-17
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Alankomaat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto
  • ETIM-koodiEC000059
  • ETIM-nimiInstallation duct
  • Uniclass 2015 -koodiPr_20_85_12
  • Uniclass 2015 -kuvausBunds and ducts
  • CSI MasterFormat 2014 -koodi23 31 00
  • CSI MasterFormat 2014 -nimikeHVAC Ducts and Casings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork