The CN Series fixed gas detector supports over 35 sensor types giving it the capability to detect over 100 different gases. An optional remote sensor can be placed in potentially harmful areas while the transmitter can be monitored safely. Dry contact relays for 1st level alarm, 2nd level alarm, and fault can be used for alarming or process control. The 4-20mA analog output signal or optional Modbus RS-485 communications can be connected to any existing PLC, DCS, or EMS system.
Features
Applications
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Anguilla |
Antigua ja Barbuda |
Aruba |
Bahamasaaret |
Barbados |
Belize |
Bermuda |
Brittiläiset Neitsytsaaret |
Caribbean Netherlands |
Caymansaaret |
Costa Rica |
Curaçao |
Dominica |
Dominikaaninen tasavalta |
El Salvador |
Grenada |
Grönlanti |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Martinique |
Meksiko |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts ja Nevis |
Saint Lucia |
Saint Vincent ja Grenadiinit |
Saint-Barthélemy |
Saint-Martin |
Saint-Pierre ja Miquelon |
Sint Maarten |
Trinidad ja Tobago |
Turks- ja Caicossaaret |
Yhdysvallat |
Yhdysvaltain Neitsytsaaret |