Julkaise tuotteesi
Portfolio 8" Shallow Cylinder LSRS8B/LSRSWM8B Shallow Round LED
Portfolio 8" Shallow Cylinder LSRS8B/LSRSWM8B Shallow Round LED

    Portfolio 8" Shallow Cylinder LSRS8B/LSRSWM8B Shallow Round LED

    Designed to compliment any space, the 8"" LED round downlight cylinders, also available as a wall wash cylinder, can be wall-, ceiling- or pendant-mount or hung by aircraft cable. A two-stage system produces smooth distribution with excellent light control and low aperture brightness. The cylinders are available in multiple lumen packages, color temperatures and a variety of finishes. Standard 0-10V driver dims to 1% with a multitude of optional integral and remote drivers available.
    Tekniset tiedot
    • Yksilöity viitecooperlighting-8-inch-shallow-cylinder-lsrs8b-lsrswm8b-round-led
    • TuoteperheLighting
    • TuoteryhmäPortfolio™ LSR8B, LSRWM8B
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-16
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaValaistus - Valaistus
    • OmniClass-numero23-35 47 11
    • OmniClass-nimikeLighting Fixtures