Julkaise tuotteesi
Metalux All-Pro APHL Series

Metalux All-Pro APHL Series

APHL series is ideal for industrial or retail applications. Optical designs provide ideal performance from either T5 or T8 lamps. Uplight component produces excellent ceiling uniformity. APHL‘s high lumen package allows the benefits of fluorescent to be applied at high mounting heights that were traditionally exclusive to H.I.D. Benefits include exceptional color rendering, high system efficacy, long lamp life, instant on/instant re-strike, and uniform APHL applications include retail, shopping malls, light industrial and recreational environments. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.
Tekniset tiedot
  • Yksilöity viitecooperlighting-aphl
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-08-11
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Valaistus
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures