Julkaise tuotteesi
Shaper 1400 Series Decorative Performance Pendant - Small

Shaper 1400 Series Decorative Performance Pendant - Small

1400 series of colorful pendants puts the creativity in the designers' hands by allowing them to select shade and trims colors that are different. Thousands of color combinations can be created by selecting different shade and trim options in either the DOME or RLM shapes that speak loudly and boldly with quiet confidence. Select from 12 paint/metal shade colors, 12 paint/metal trim colors, 14 colorful power cord options, or 3 rigid standard stem lengths to create a look that works in your space. The sleek modern dome shape of the 1400 series pendant is suited for any occasion or location — from education facilities to corporate offices, healthcare settings and more. Whether you choose to dress your environment up or down, the 1800 is always in style. The Shaper 1400's are also known for high performance, flexibility, and powerful aesthetics that deliver lumen performance you can count on.
Tekniset tiedot
  • Yksilöity viitecooperlighting-shaper-1400-performance-pendants
  • TuoteperheDownlights
  • TuoteryhmäShaper™ Interiors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-10-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaValaistus - Riippuvalaisimet
  • Uniclass 2015 -koodiEF_70_80
  • Uniclass 2015 -kuvausLighting
  • CSI MasterFormat 2014 -koodi26 51 00
  • CSI MasterFormat 2014 -nimikeInterior Lighting
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures