Julkaise tuotteesi
Metalux SLSTP Series

Metalux SLSTP Series

The Metalux AP, SLSTP LED striplight series is focused on the core of the striplighting needs with 8', 4' and 2' options in multiple lumen packages. The series is a fully integrated LED solution which balances performance, aesthetics, and cost. Developed with a low profile housing, this high quality luminaire incorporates our latest generation solid state lighting and electronic driver technology for optimal performance and energy efficiency. Unique to the SLSTP is a single lens on all sizes including the 8' - eliminating the tandem appearance. In addition, these striplights have quick installation features making them suitable for single or continuous row applications. Targeted at distributor stock requirements, the SLSTP is an ideal choice for stock and design build applications. All models are DesignLights Consortium® (DLC) listed and the 120V models are ENERGY STAR® certified to enable rebates and maximize payback.
Tekniset tiedot
  • Yksilöity viitecooperlighting-slstp-striplight
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-10-13
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Valaistus
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures