Julkaise tuotteesi
COTTO Hand shower  Z71(HM)
COTTO Hand shower  Z71(HM)

    COTTO Hand shower Z71(HM)

    COTTO Hand shower Z71(HM)

    View of environmental friendliness and improves quality of life : Circularity

    Attribute : Reduce Water Consumption / Recyclable or Recycled Content

    Message Communication for environmental friendly : COTTO showerheads save more than 20% water compared to conventional showerheads. It helps to reduce the use of more water resources. Shower cabins contain at least 13% recycled materials.

    Starting Date : 22/11/2019

    Expired Date : 22/11/2022

    Tekniset tiedot
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      - Reduce Water Consumption
      - Environmental label * Only TREES
      - Lead free ไม่เกิน 0.25% by weight **** Only LEED & WELL

      Third Party Eco label :

      - Green Label in Thailand

      - Carbon Reduction Label

      - Carbon Footprint Reduction Label

    Tekniset tiedot
    • Yksilöity viiteCOTTO_Hand_shower__Z71_HM
    • TuoteperheShower
    • TuoteryhmäHand Shower
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-01-20
    • Painoksen numero1
    • Korkeus (mm)230
    • Leveys (mm)95
    Liittyviä
    • Suunniteltu:Thaimaa
    • Valmistettu:Thaimaa
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkut

    Alueellinen saatavuus

    Aasia