Julkaise tuotteesi
Transformers: NORATEL - 3LT10
Cramo

Transformers: NORATEL - 3LT10

TRANSFORMER <20 KVA

Enclosure 3-phase transformer that can be used indoors and outdoors.

Tekniset tiedot
    • Depth x Width x Height (mm) - 400 x 427 x 515
    • Transformer Voltage from/to 230V to 400V / 400V to 230V
    • Standard design comes with separate primary and secondary windings, so-called separation transformer, which creates "a new mesh" in which all possible soil defects are eliminated.
    • Suitable where there is a need to transform voltage up or down, or when the transformer should act as a separator transformer. Switching requires an electrician.
Tekniset tiedot
  • Yksilöity viiteNORATEL3LT10
  • TuoteperheTemporary Power
  • TuoteryhmäTransformers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-11-17
  • Painoksen numero1
Linkit
Luokitus
  • BIMobject-luokkaRakentaminen - Power Generation & Light
  • IFC-luokitusObjekti

Alueellinen saatavuus

Eurooppa