Julkaise tuotteesi
DEP2 Fire water tanks (PFP)
Danosa

DEP2 Fire water tanks (PFP)

FIRE WATER TANKS (PFP)

- Waterproofing: Non-adhered PVC membrane

ADVANTAGES
- Non-adhered waterproofing.
- Welded with hot air.
- Environmental Product Declaration (EPD).
- Suitable membrane for water supply in fire-fighting systems (PFP).

USES

- Logistic and industrial buildings.
- Public attendance buildings: shopping centres.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.

Tekniset tiedot
  • TECHNICAL PRESCRIPTIONS:ANTI-PUNCTURE:

    - Product: DANOFELT PY 300  

    - Description: it is a non-woven bonded by needle punching geotextile composed of polyester short fibre. 

    - Property: weight 

    - Value: 300 g/m²

    WATERPROOFING:

    - Product: DANOPOL HS 1.5 LIGHT GREY
    - Description: synthetic PVC plasticized membrane, reinforced with polyester net carrier. Designed for flat roof waterproofing, U.V. resistant.
    - EN 13956: Flexible sheet for waterproofing

Tekniset tiedot
  • Yksilöity viiteDEP2
  • TuoteperheSingle Ply Waterproofing
  • TuoteryhmäInstallations
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPVC
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaPutkityöt - Putkisto
  • IFC-luokitusSäiliö
  • Uniclass 2015 -koodiPr_60_50_96
  • Uniclass 2015 -kuvausWater tanks and cisterns
  • CSI MasterFormat 2014 -koodi09 65 16.43
  • CSI MasterFormat 2014 -nimikePVC-Free Sheet Flooring
  • OmniClass-numero23-27 29 19
  • OmniClass-nimikeTanks