Julkaise tuotteesi
TPC2 Private use walking roof
Danosa

TPC2 Private use walking roof

PRIVATE USE WALKING ROOF
  • - Waterproofing: Adhered two-layer bituminous membrane (SBS)
  • - Finish: Pavement
ADVANTAGES
[LIST]
- Waterproofing with high elasticity and great durability.
- Application with blowtorch.
- Self-healing waterproofing membrane.
- Adhered two-layer waterproofing.
- Great capacity to bypass cracks.
- Waterproofing membrane resistant to microorganisms and rusting.
- Special waterproofing system for public spaces.
- Environmental Product Declaration (EPD).
[/LIST]

USES
[LIST]
- Logistic and industrial buildings.
- Public attendance buildings: shopping centres.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.
[/LIST]
Tekniset tiedot
  • Yksilöity viiteTPC2
  • TuoteperheRoofs
  • TuoteryhmäWithout insulation
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAsphalt
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • IFC-luokitusKatto
  • Uniclass 2015 -koodiEF_30_10
  • Uniclass 2015 -kuvausRoofs
  • CSI MasterFormat 2014 -koodi07 55 52
  • CSI MasterFormat 2014 -nimikeModified Bituminous Protected Membrane Roofing
  • OmniClass-numero23-13 39 31 13 23
  • OmniClass-nimikeModified Bituminous Multi Layer Roof Membranes
  • CSI UniFormat II -koodiB30
  • CSI UniFormat II -nimikeROOFING
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
Common.Footer.ValueProp.Image.AltText